ABB EQmatic Energy Analyzer

Monitor, Analyze, Optimize

layout_eqmatic_final_1183x353

The ABB EQmatic Energy Analyzer allows monitoring and analyzing energy and consumption data from electricity, gas, water, or heat meters via M-Bus. With its web-based interface, users can customize monitoring parameters, identify energy inefficiencies, and optimize energy costs. The device offers a range of analysis functions, including historical data analysis, benchmarking, and cost analysis by consumer. Additionally, the configurable dashboard provides a quick and comprehensive overview of metering data and analytic charts tailored to individual customer needs. Furthermore, the device offers various export options (such as E-mail and FTP) for data processing and connectivity options (ModBus TCP/IP, RestAPI) for seamless integration into supervisory systems, such as SCADA and BMS.

Are you looking for support or purchase information?

Cost Effective
Cost reduction

and increased energy savings

usability
Quick and easy installation and commissioning

no additional PC software needed

Continuous operation
Manufacturer independent M-Bus meter integration

via custom meter configuration
electricity, gas, water or heat meters

Main features:

  • Automatic detection of ABB EQ meters (A- and B-Series) (QA/S 3.xx.1, M-Bus)
  • Local data storage and data sharing options
  • Integration into ABB Ability™ Energy and Asset Manager
  • Graphical data analysis via dashboard/chart diagrams and data export options


User Interface: Individually configurable

Commissioning and operation are carried out via the web-based graphical user interface. For a detailed monitoring the devices offer several analysis functions such as historical data analysis, benchmark functions, cost analysis according to consumer, instantaneous values, etc. The configurable dashboard page provides a quick overview of most relevant metering data and analytic charts according to customer needs. Various export functions (E-mail, FTP) for further processing of the data and connectivity options (Modbus/TCP, RestAPI) for integration into supervisory systems (e.g. SCADA, BMS, etc.) are available.

Learn more about

Select region / language