The S800PV-M-H only available as 2-pole device provides isolation protection up to 100A and 1000VDC with Icw=1.5kA in accordance with IEC 60947-3.
This disconnector might be small, but it‘s a giant when it comes to performance. With a nominal current range up to 100A, it covers a large range of applications. At the same time, the compact S802PV-M-H is only 54 mm wide. As a result, space requirement is minimal.
Main benefits
- 50% less power loss compared to a 4-pole design
- No derating up to ambient temperatures of 60°C
- Highly compact thanks to 54 mm width
- Utilization category DC-21A: Switching of ohmic load, including minimal overload, switching 1500 times under load
Main Features
- Less power loss thanks to the new 2-pole design
- Space saving in the combiner box
- No pole connectors are necessary
- Lower investment costs