S200 range

Uncompromising safety and comfort

S200

The S200 range is designed to protect installations from overloads and short circuits to ensure reliability and safety in all conditions. It offers solutions for different applications, including residential, small commercial, and industrial use. The range is approved to meet major standards globally and is fully compatible with a wide range of accessories.

Are you looking for support or purchase information?

Main benefits

Main features

  • Twin terminal for separate feeding of busbar and conductor
  • IP20 - finger safety
  • Easy identification of the product and highly resistant laser marking
  • Safe your time - all important data available right away
  • Quick identification thanks to laser printed EAN marking
  • Contact position indication
  • Captive screws - don't lose what's important for you
  • Whatever your application need is applicable with a wide range of accessories

Product details

s200-product-detail-contact-position-indication
Contact position indication

All System pro M compact® MCBs are suited with a contact position indication (CPI) on the toggle. You can easily identify, if the MCB is in the ON or the OFF position – easy and safe maintenance work is possible.

s200-product-detail-approvals-printed-on-the-dome
Approvals printed on the dome

S200 MCBs comply to IEC/EN 60898-1 and IEC/EN 60947-2 and carry all relevant approval marks for each market and segment they are destined to. The certification markings are also printed on the dome of the MCB. Thus make it possible to see the markings also in the mounted position. For control and acceptance procedure – certification marks visible on fitted devices on the dome.

s200-product-detail-housing-material
Housing material

By using the state-of-the-art housing material, ABB is taking care of the environment. With the latest generation of thermoplastics it’s possible to recycle the MCBs – especially the thermoplastic housingmaterial can be re-used. By using the latest generation of thermoplastics the material stability of all System pro M compact® MCBs is improved. S200 are 100% free of halogens – no environmental pollution.

s200-product-detail-laser-printing
Laser printing

All printings of the S200 and S200 M MCBs, like the approvals on the dome and the product identification, are printed by a laser. The laser printing ensures a friction, scratch and solvent resistant marking on the MCBs. Easy identification of the products in case of maintenance or replacements due to safe laser printing.

s200-product-detail-ip-20-finger-safe-terminals
IP 20 - finger safe terminals

The System pro M compact® MCB’s are equiped with 35 mm² + 10 mm² cylinder lift twin terminals, a well proven and reliable technology - designed for sopisticated industrial use. The cross wiring can easily be done by inserting the System pro M compact® busbars into the rear terminal part and then the incoming wires into the front part of the terminal.

Products and Documentation

Product browser
Documentation
Loading documents

 

Select region / language