Surge Protection Devices for Data lines

Data line protection


OVR TC SPDs are specifically designed for line protection of telephonic equipment, IT devices and BUS systems connected to low-voltage signal lines.

Main benefits

  • OVR TC family offers a reliable surge protection to data line networks for data centers, water treatment installations or wind turbine installations.
  • With the RJ45 sockets they allow a flexible and easy installation
  • Cartridges can be removed and replaced at the end of their lives while the sockets remain reusable.

Main features

  • Discharge capacity : 10KA in 8/20
  • Load current 140mA
  • From 6V to 200V d.c.

Are you looking for support or purchase information?

 

Products and documentation

Documentation
Loading documents

 

Select region / language