Select Language
  • English
  • 日本語

Literature

E-Klips® spring steel fasteners have been manufactured in the UK for over 30 years. Our range of solutions offer a quick, easy and reliable method of fixing surfaces to steelwork without the need for bracket making, drilling holes or the use of nuts and bolts.

All products are manufactured to BS EN1449 - part 1.15 grade CS70, making them suitable for both indoor and outdoor use, as well as mildly corrosive environments. E-Klips is registered for BS EN ISO 9001 and has a comprehensive test and inspection programme. Additionally, most of our E-Klips spring steel fasteners are zinc-coated which gives a high level of protection against corrosion.

What's more, whether installing cable, trunking, conduit, pipework, ducting, light fittings or suspended ceilings, E-Klips fasteners can be applied using a minimum of tools – usually only a hammer, screwdriver or pliers are needed. This helps to reduce your overall installation costs and keep them to a minimum.

To learn more about our range of solutions, you can take a look through our product catalogue and other brochures below where you will find all the information you need, including part codes, dimensional data, load rating and more technical details.

Main image

Catalogues, brochures & other materials

ISO Certificates

After more information?

Select region / language