FSCG series

Stainless Steel NSF Approved Food and Beverage

FSCG cable glands are for use in food and beverage applications to allow the safe termination of cables into equipment.

Features

  • Smooth hygienic external casing
  • One piece, fully enclosed
  • Suitable for splash zones
  • Corrosion resistant
  • Operating temperature range (normal use): -50ºC to +125ºC (-58°F to +257°F)
    Operating temperature range (short term): -50ºC to +100ºC (-58°F to +284°F)
  • IP66 (5 bar 30mins) - IP69 rating

Material

  • Stainless Steel construction
  • FDA Compliant EPDM Seals

Suitable for use with

  • Non-Armoured
  • Portable
  • Tray

Applications

Food and beverage applications

  • Splash zone and wash down areas
  • Packaging and transfer areas

Other hygienic applications

  • Medical equipment - non contact
  • Pharmaceutical - Packaging and processing
FSCG

Product approvals

  • NSF - 169-2012
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU
Parts list
Documents
Contact us

FSCG Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Thread Cable range Nominal dimensions
(metric) Min Max A B C D W1 W2
FSCG-M121 M12x1.5 3.0 6.5 6.0 21.3 15.6 16.5 14.0 10.0
(0.118) (0.256) (0.236) (0.839) (0.614) (0.650) (0.551) (0.394)
FSCG-M161 M16x1.5 5.0 10.0 7.0 23.1 20.2 21.0 18.0 14.0
(0.197) (0.394) (0.276) (0.909) (0.795) (0.827) (0.709) (0.551)
FSCG-M201 M20x1.5 6.0 12.0 10.0 26.7 24.1 26.4 22.0 18.0
(0.236) (0.472) (0.394) (1.051) (0.949) (1.039) (0.866) (0.709)
FSCG-M251 M25x1.5 12.0 17.0 14.0 29.1 30.1 33.0 28.0 23.0
(0.472) (0.669) (0.551) (1.146) (1.185) (1.299) (1.102) (0.906)


FSCG NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Thread Cable range Nominal dimensions
(NPT) Min Max A B C D W1 W2
FSCG-0381 3/8" 3.0 6.5 15.26 21.2 20.2 26.5 18.0 14.0
(0.118) (0.256) (0.601) (0.835) (0.795) (1.043) (0.709) (0.551)
FSCG-0382 3/8" 5.0 3.0 15.26 23.7 24.1 26.5 22.0 14.0
(0.197) (0.394) (0.601) (0.933) (0.949) (1.043) (0.866) (0.551)
FSCG-0501 1/2" 6.0 12.0 19.85 28.0 30.1 26.5 28.0 18.0
(0.236) (0.472) (0.781) (1.102) (1.185) (1.043) (1.102) (0.709)
FSCG-0751 3/4" 12.0 17.0 20.15 31.6 38.0 39.0 35.0 23.0
(0.472) (0.669) (0.793) (1.244) (1.496) (1.535) (1.378) (0.906)

FSCG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language