EXCG Series
ATEX/IECEx Nylon cable gland for Ex e applications
Features
- Low profile cable glands
- Wide cable clamping range
- Corrosion resistant
- Increased safety “e” and intrinsic safety “i”
- Safe operating temperature range: -40ºC to +80°C (-40°F to +176°F)
- IP66 - IP68 rating (5-Bar 30 mins)
- NEMA 4
Material
- Halogen free nylon construction
- Chloroprene seals
Suitable for cable types
Applications
- Suitable for Ex e, Ex tb and Ex ia applications
- Gas zones 1, 2 and dust zones 21, 22
- Control panels and junction boxes
- Light fixture & housings
- Machine building