Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
(metric) |
Min |
Max |
A |
B |
C |
W1 |
W2 |
| ISRM20-13 |
M20x1.5 |
8.25 |
13.34 |
16.00 |
41.91 |
34.29 |
31.75 |
31.75 |
|
|
(0.325) |
(0.525) |
(0.630) |
(1.650) |
(1.350) |
(1.250) |
(1.250) |
| ISRM20-15 |
M20x1.5 |
10.79 |
15.00 |
16.00 |
42.75 |
38.10 |
34.93 |
34.93 |
|
|
(0.425) |
(0.591) |
(0.630) |
(1.683) |
(1.500) |
(1.375) |
(1.375) |
| ISRM25-15 |
M25x1.5 |
10.79 |
15.75 |
18.00 |
42.75 |
41.28 |
38.10 |
38.10 |
|
|
(0.425) |
(0.620) |
(0.709) |
(1.683) |
(1.625) |
(1.500) |
(1.500) |
| ISRM25-20 |
M25x1.5 |
14.86 |
20.07 |
18.00 |
45.47 |
43.18 |
40.49 |
40.49 |
|
|
(0.585) |
(0.790) |
(0.709) |
(1.790) |
(1.700) |
(1.594) |
(1.594) |
| ISRM32-26 |
M32x1.5 |
19.94 |
26.04 |
18.00 |
46.18 |
48.26 |
44.45 |
44.45 |
|
|
(0.785) |
(1.025) |
(0.709) |
(1.818) |
(1.900) |
(1.750) |
(1.750) |
| ISRM40-31 |
M40x1.5 |
25.02 |
30.86 |
18.00 |
50.62 |
58.93 |
55.63 |
55.63 |
|
|
(0.985) |
(1.215) |
(0.709) |
(1.993) |
(2.320) |
(2.190) |
(2.190) |
| ISRM40-35 |
M40x1.5 |
30.10 |
34.80 |
18.00 |
48.72 |
58.93 |
55.63 |
55.63 |
|
|
(1.185) |
(1.370) |
(0.709) |
(1.918) |
(2.320) |
(2.190) |
(2.190) |
| ISRM50-39 |
M50x1.5 |
33.91 |
39.37 |
18.00 |
49.40 |
65.53 |
60.33 |
60.33 |
|
|
(1.335) |
(1.550) |
(0.709) |
(1.945) |
(2.580) |
(2.375) |
(2.375) |
| ISRM63-45 |
M63x1.5 |
38.73 |
45.34 |
20.00 |
51.23 |
81.28 |
76.20 |
72.85 |
|
|
(1.525) |
(1.785) |
(0.787) |
(2.017) |
(3.200) |
(3.000) |
(2.868) |
| ISRM63-52 |
M63x1.5 |
44.58 |
52.20 |
20.00 |
51.05 |
81.28 |
76.20 |
76.20 |