ST – Star Teck Series

Jacketed metal-clad cable fittings for hazardous locations

ST is the original STAR TECK® fitting for Teck and ACWU cable 

Features
  • Excellent pullout strength
  • Robust metallic construction
  • Quick and easy installation without disassembly
  • “Pop-on” fitting (no dis-assembly) saves installer time
  • Provides grounding continuity of cable armour
  • Splined gland and gripping features for ease of installation
  • Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
  • Type 4/4x IP rating

Material

  • Copper free aluminium construction,
  • Zinc Plating Steel, Stainless Steel construction available 

Suitable for use with

  •  Teck and ACWU cable 

Applications

  • Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
  • Oil and Gas Industry, Chemical and Industrial markets
  • Construction and installation zones where metal clad cables are specified
     
ST

Product approvals

  • RoHS (Restriction of Hazardous Substances directive) 2011/65/EU
  • CSA E60079-0/ -7
    - Ex e II
  • CSA C22.2 No.25/-174
    - Class I Div1 ABCD Class II Div1 EFG Class III Div1
    - Refer to CEC for specific applications
  • UL2279
    - Class I, Zone 1, AEx e II
    - UL514B/50 and CSA C22.2-18.3/-94
    - Wet and Dry Locations
    - Suitable for Class I Div 2, Class II Div 2 and Class III location per NEC

kopex-ex-product-approval-logo-ulkopex-ex-product-approval-logo-csa

Parts list
Additional info
Documents
Contact us
Top line numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
 
* This product is not CSA or UL approved
To order steel version, add suffix „S“. Ex: ST050-464S
Stainless steel available from 1/2“ to 3“. Add suffix „SS“. Ex: ST050-464SS

Part no: Thread (NPT) Cable range
Range over jacket Range over armour Nominal dimensions (in)
Min Max Min Max A B C
ST038-461S* 3/8” 8.74
(0.344)
13.59
(0.535)
6.20
(0.244)
11.05
(0.435)
11.68
(0.460)
51.31
(2.020)
25.27
(0.995)
ST050-462 1/2” 13.34
(0.525)
16.51
(0.650)
10.54
(0.415)
14.48
(0.570)
15.75
(0.620)
51.31
(2.020)
34.13
(1.344)
ST050-464 1/2” 15.24
(0.600)
19.30
(0.760)
12.45
(0.490)
17.27
(0.680)
15.75
(0.620)
51.31
(2.020)
34.13
(1.344)
ST050-465 1/2” 18.42
(0.725)
22.48
(0.885)
15.62
(0.615)
20.45
(0.805)
15.75
(0.620)
54.10
(2.130)
42.07
(1.656)
ST050-466 1/2” 20.96
(0.825)
25.02
(0.985)
18.16
(0.715)
22.99
(0.905)
15.75
(0.620)
54.10
(2.130)
42.07
(1.656)
ST075-467 3/4” 22.35
(0.880)
27.05
(1.065)
19.56
(0.770)
25.02
(0.985)
16.00
(0.630)
62.23
(2.450)
53.18
(2.094)
ST075-468 3/4” 26.04
(1.025)
30.61
(1.205)
23.24
(0.915)
28.58
(1.125)
16.00
(0.630)
62.23
(2.450)
53.18
(2.094)
ST100-469 1” 30.15
(1.187)
34.93
(1.375)
27.36
(1.077)
32.89
(1.295)
19.94
(0.785)
66.04
(2.600)
61.91
(2.438)
ST125-470 1 1/4” 34.29
(1.350)
41.28
(1.625)
31.50
(1.240)
39.24
(1.545)
20.57
(0.810)
83.31
(3.280)
76.20
(3.000)
ST125-550 1 1/4” 38.10
(1.500)
41.28
(1.625)
35.31
(1.390)
39.24
(1.545)
20.57
(0.810)
83.31
(3.280)
76.20
(3.000)
ST125-471 1 1/4” 40.64
(1.600)
47.63
(1.875)
37.85
(1.490)
45.59
(1.795)
20.57
(0.810)
83.31
(3.280)
76.20
(3.000)
ST150-472 1 1/2” 43.18
(1.700)
49.91
(1.965)
40.39
(1.590)
47.88
(1.885)
20.96
(0.825)
91.95
(3.620)
87.31
(3.438)
ST150-473 1 1/2” 448.26
(1.900)
55.55
(2.187)
45.47
(1.790)
53.52
(2.107)
20.96
(0.825)
91.95
(3.620)
87.31
(3.438)
ST200-551 2” 48.26
(1.900)
55.55
(2.187)
45.47
(1.790)
53.52
(2.107)
21.84
(0.860)
92.46
(3.640)
96.84
(3.813)
ST200-474 2” 53.34
(2.100)
60.33
(2.375)
50.55
(1.990)
57.91
(2.280)
21.84
(0.860)
92.46
(3.640)
96.84
(3.813)
ST200-475 2” 58.42
(2.300)
65.15
(2.565)
55.63
(2.190)
63.12
(2.485)
21.84
(0.860)
92.46
(3.640)
106.36
(4.188)
ST200-476 2” 63.50
(2.500)
69.85
(2.750)
60.71
(2.390)
67.46
(2.656)
21.84
(0.860)
92.46
(3.640)
106.36
(4.188)
ST250-477 2 1/2” 60.45
(2.380)
67.06
(2.640)
56.90
(2.240)
65.02
(2.560)
32.51
(1.280)
119.38
(4.700)
121.44
(4.781)
ST250-478 2 1/2” 65.53
(2.580)
72.14
(2.840)
61.98
(2.440)
69.85
(2.750)
32.51
(1.280)
119.38
(4.700)
121.44
(4.781)
ST300-479 3” 70.87
(2.790)
77.72
(3.060)
67.06
(2.640)
75.44
(2.970)
34.04
(1.340)
119.38
(4.700)
129.38
(5.094)
ST300-480 3” 76.20
(3.000)
83.06
(3.270)
72.90
(2.870)
81.03
(3.190)
34.04
(1.340)
121.67
(4.790)
139.70
(5.500)
ST300-481 3” 81.53
(3.210)
88.39
(3.480)
77.27
(3.042)
86.11
(3.390)
34.04
(1.340)
121.67
(4.790)
139.70
(5.500)
ST350-482 3 1/2” 86.87
(3.420)
93.73
(3.690)
83.06
(3.270)
91.19
(3.590)
35.31
(1.390)
121.67
(4.790)
153.19
(6.031)
ST350-483 3 1/2” 91.69
(3.610)
98.30
(3.870)
87.38
(3.440)
95.76
(3.770)
35.31
(1.390)
121.67
(4.790)
153.19
(6.031)
ST400-484 4” 96.77
(3.810)
102.36
(4.030)
91.44
(3.600)
99.82
(3.930)
36.58
(1.440)
122.94
(4.840)
166.69
(6.563)
ST400-485 4” 100.71
(3.965)
106.30
(4.185)
95.38
(3.755)
103.25
(4.065)
36.58
(1.440)
122.94
(4.840)
166.69
(6.563)
ST400-486 4” 104.65
(4.120)
110.24
(4.340)
99.31
(3.910)
107.19
(4.220)
36.58
(1.440)
122.94
(4.840)
166.69
(6.563)

ST DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language