MSG Series

General purpose cable glands

Ideal for installations such as robot manufacturers, packaging equipment, machine tool building and other industrial OEM and MRO applications.  

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Straight, 90° and 45° options
  • Full length bushing seal, protects cable
  • Operating temperature range (normal use): -20ºC to +105ºC (-4°F to +221°F)
  • NEMA 3R, 4, 6, 13 (with 5262 Series Sealing Rings)
  • NFPA 70-1978 (ANSI)
  • Wet and Dry Locations

Material

  • Steel/Zinc construction
  • Neoprene Sealing
  • Nylon retaining ring

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • Machine building
  • Maintenance and repair
  • Robot manufacturers 
  • Packaging equipment 
  • Industrial OEM applications
MSG

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • ANSI C33.84
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II


Parts list
Documents
Related products
Contact us
* Remove sufficient outer of the cable to permit conductors to pass through fitting body
† Not UL listed
** Not CSA certified
Fittings used in a trade size knockout requiring a NEMA 3R, 4, 6 or 13 listing require a 5262 Series sealing ring.
Dimensions for reference only.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no:   Thread (NPT) Cable range Nominal dimensions

Min Max A B C W1 W2
2516 † 1/4 1.52 3.18 11.68 24.83 20.98 19.05 19.05
(0.060) (0.125) (0.460) (0.978) (0.826) (0.750) (0.750)
2517 † 1/4 3.05 6.35 11.68 24.83 20.98 19.05 19.05
(0.120) (0.250) (0.460) (0.978) (0.826) (0.750) (0.750)
2518 † 3/8 1.52 3.81 11.68 24.83 24.71 22.23 22.23
(0.060) (0.150) (0.460) (0.978) (0.973) (0.875) (0.875)
2519 † ** 3/8 3.81 0.76 11.68 24.83 24.71 22.23 22.23
(0.150) (0.030) (0.460) (0.978) (0.973) (0.875) (0.875)
2520 1/2 3.18 6.35 15.62 28.83 29.34 25.40 25.91
(0.125) (0.250) (0.615) (1.135) (1.155) (1.000) (1.020)
2521 1/2 6.35 9.53 15.62 28.83 29.34 25.40 25.91
(0.250) (0.375) (0.615) (1.135) (1.155) (1.000) (1.020)
2522 1/2 9.53 12.70 15.62 28.83 29.34 25.40 25.91
(0.375) (0.500) (0.615) (1.135) (1.155) (1.000) (1.020)
2523 1/2 11.43 14.22 15.62 28.83 29.34 25.40 26.21
(0.450) (0.560) (0.615) (1.135) (1.155) (1.000) (1.032)
2524 * 1/2 12.70 15.88 15.62 28.89 34.93 30.15 31.12
(0.500) (0.625) (0.615) (1.138) (1.375) (1.187) (1.225)
2525 * 1/2 15.88 19.05 15.62 28.89 34.93 30.15 31.12
(0.625) (0.750) (0.615) (1.138) (1.375) (1.187) (1.225)
2530 3/4 3.18 6.35 15.93 34.29 35.94 30.99 31.12
(0.125) (0.250) (0.627) (1.350) (1.415) (1.220) (1.225)
2531 3/4 6.35 9.53 15.93 34.29 35.94 30.99 31.12
(0.250) (0.375) (0.627) (1.350) (1.415) (1.220) (1.225)
2532 3/4 9.53 12.70 15.93 34.29 35.94 30.99 31.12
(0.375) (0.500) (0.627) (1.350) (1.415) (1.220) (1.225)
2534 3/4 12.70 15.88 15.93 34.29 35.94 30.99 31.12
(0.500) (0.625) (0.627) (1.350) (1.415) (1.220) (1.225)
2535 3/4 15.88 19.05 15.93 34.29 34.93 30.99 31.12
(0.625) (0.750) (0.627) (1.350) (1.375) (1.220) (1.225)
2536 * 3/4 19.05 22.35 15.94 33.27 43.99 38.10 37.97
(0.750) (0.880) (0.628) (1.310) (1.732) (1.500) (1.495)
2541 1 6.35 9.53 20.02 30.30 43.71 37.85 31.12
(0.250) (0.375) (0.788) (1.193) (1.721) (1.490) (1.225)
2542 1 9.53 12.70 20.02 30.30 43.71 37.85 31.12
(0.375) (0.500) (0.788) (1.193) (1.721) (1.490) (1.225)
2544 1 12.70 15.88 20.02 30.30 43.71 37.85 31.12
(0.500) (0.625) (0.788) (1.193) (1.721) (1.490) (1.225)
2545 1 15.88 19.05 20.02 30.30 18.31 37.85 31.12
(0.625) (0.750) (0.788) (1.193) (0.721) (1.490) (1.225)
2546 1 19.05 22.35 20.03 35.69 43.99 38.10 37.97
(0.750) (0.880) (0.789) (1.405) (1.732) (1.500) (1.495)
2547 1 22.23 25.02 20.03 35.69 43.99 38.10 37.97
(0.875) (0.985) (0.789) (1.405) (1.732) (1.500) (1.495)
2548 * 1 22.35 27.05 19.84 40.49 56.82 49.21 48.26
(0.880) (1.065) (0.781) (1.594) (2.237) (1.938) (1.900)
2549 * 1 27.05 30.61 19.84 40.49 56.82 49.21 48.26
(1.065) (1.205) (0.781) (1.594) (2.237) (1.938) (1.900)
2558 1-1/4 22.35 27.05 20.41 34.37 56.82 49.21 48.26
(0.880) (1.065) (0.804) (1.353) (2.237) (1.938) (1.900)
2559 1-1/4 27.05 30.61 20.41 34.37 56.82 49.21 48.26
(1.065) (1.205) (0.804) (1.353) (2.237) (1.938) (1.900)
2556 * 1-1/4 30.15 34.93 20.62 42.86 61.44 53.21 54.58
(1.187) (1.375) (0.812) (1.688) (2.419) (2.095) (2.149)
2557 * 1-1/4 34.93 37.72 20.62 42.86 61.44 53.21 54.58
(1.375) (1.485) (0.812) (1.688) (2.419) (2.095) (2.149)
2562 1-1/2 20.62 25.40 20.82 42.68 65.99 57.15 54.58
(0.812) (1.000) (0.820) (1.681) (2.598) (2.250) (2.149)
2563 1-1/2 25.40 30.15 20.82 52.76 65.99 57.15 54.58
(1.000) (1.187) (0.820) (2.077) (2.598) (2.250) (2.149)
2564 1-1/2 30.15 34.93 20.82 52.76 65.99 57.15 54.58
(1.187) (1.375) (0.820) (2.077) (2.598) (2.250) (2.149)
2565 * 1-1/2 34.93 41.28 20.64 46.04 76.05 65.86 66.19
(1.375) (1.625) (0.813) (1.813) (2.994) (2.593) (2.606)
2573 2 28.58 34.93 21.60 52.25 78.84 68.28 66.19
(1.125) (1.375) (0.851) (2.057) (3.104) (2.688) (2.606)
2574 2 34.93 41.28 21.60 52.25 78.84 68.28 66.19
(1.375) (1.625) (0.851) (2.057) (3.104) (2.688) (2.606)
2575 2 41.28 47.63 21.60 52.25 78.84 68.28 66.19
(1.625) (1.875) (0.851) (2.057) (3.104) (2.688) (2.606)
2576 * 2 44.45 49.91 21.43 67.47 84.33 73.03 78.97
(1.750) (1.965) (0.844) (2.656) (3.320) (2.875) (3.109)
2577 * 2 49.20 55.55 21.43 67.47 85.32 73.03 85.32
(1.937) (2.187) (0.844) (2.656) (3.359) (2.875) (3.359)
2584 2-1/2 44.45 49.91 26.19 69.04 92.13 79.78 85.32
(1.750) (1.965) (1.031) (2.718) (3.627) (3.141) (3.359)
2585 2-1/2 49.20 55.55 26.19 69.04 92.13 79.78 85.32
(1.937) (2.187) (1.031) (2.718) (3.627) (3.141) (3.359)
2586 * 2-1/2 54.76 59.94 26.19 81.74 104.78 90.47 104.78
(2.156) (2.360) (1.031) (3.218) (4.125) (3.562) (4.125)
2587 * 2-1/2 59.69 65.15 26.19 81.74 104.78 90.47 104.78
(2.350) (2.565) (1.031) (3.218) (4.125) (3.562) (4.125)
2592 3 54.76 59.94 26.19 81.74 109.98 95.25 104.78
(2.156) (2.360) (1.031) (3.218) (4.330) (3.750) (4.125)
2593 3 59.69 65.15 26.19 81.74 109.98 95.25 104.78
(2.350) (2.565) (1.031) (3.218) (4.330) (3.750) (4.125)
2594 3 64.39 69.85 26.19 81.74 109.98 95.25 104.78
(2.535) (2.750) (1.031) (3.218) (4.330) (3.750) (4.125)
2595 * 3 69.47 75.82 27.79 94.46 125.10 108.33 119.06
(2.735) (2.985) (1.094) (3.719) (4.925) (4.265) (4.688)
2596 * 3 75.44 81.79 27.79 94.46 125.10 108.33 119.06
(2.970) (3.220) (1.094) (3.719) (4.925) (4.265) (4.688)

MSG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language