NBBG-G Series

Black Beauty® general purpose nylon cable glands

Ideal for all industrial OEM and MRO applications, hand tighten, high mechanical pull out performance. 

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length busing seal, protects cable
  • Extended pull out performance
  • Corrosion resistant
  • Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
  • Type 4X (With 5262 Series Sealing Rings)
  • Wet and Dry Locations

Material

  • Halogen free nylon construction
  • Neoprene or TPV sealing ring
  • Nylon chuck

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • General Purpose
  • Machine building
  • Maintenance and repair
2696

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • NFPA 70 (ANSI) / CSA C22.1
  • CG293 (US Coastguard)
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

UL, CSA
Parts list
Documents
Related products
Contact us
Fittings used in a trade size knockout requiring a Type 4X listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
2671 3/8" 3.18 6.99 11.76 39.04 22.86 19.81 21.34
(0.125) (0.275) (0.463) (1.537) (0.900) (0.780) (0.840)
2690 1/2" 3.18 6.99 15.37 41.78 29.34 25.40 21.34
(0.125) (0.275) (0.605) (1.645) (1.155) (1.000) (0.840)
2672 1/2" 6.35 10.16 15.37 50.52 31.98 27.79 30.35
(0.250) (0.400) (0.605) (1.989) (1.259) (1.094) (1.195)
2673 1/2" 10.16 14.22 15.37 50.52 31.98 27.79 30.35
(0.400) (0.560) (0.605) (1.989) (1.259) (1.094) (1.195)
2691 1/2" 14.22 17.53 15.37 60.83 38.71 33.53 34.54
(0.560) (0.690) (0.605) (2.395) (1.524) (1.320) (1.360)
2692 1/2" 16.76 19.81 15.37 60.83 38.71 33.53 34.54
(0.660) (0.780) (0.605) (2.395) (1.524) (1.320) (1.360)
2693 3/4" 6.35 10.16 15.67 52.60 35.79 30.99 30.35
(0.250) (0.400) (0.617) (2.071) (1.409) (1.220) (1.195)
2694 3/4" 10.16 14.22 15.67 52.60 35.79 30.99 30.35
(0.400) (0.560) (0.617) (2.071) (1.409) (1.220) (1.195)
2674 3/4" 14.22 17.53 15.67 60.53 38.71 33.53 34.54
(0.560) (0.690) (0.617) (2.383) (1.524) (1.320) (1.360)
2675 3/4" 16.76 19.81 15.67 60.53 38.71 33.53 34.54
(0.660) (0.780) (0.617) (2.383) (1.524) (1.320) (1.360)
2696 3/4" 19.56 22.73 15.67 65.30 47.85 41.66 45.72
(0.770) (0.895) (0.617) (2.571) (1.884) (1.640) (1.800)
2676 1" 16.76 19.81 19.56 64.59 47.85 40.64 45.72
(0.660) (0.780) (0.770) (2.543) (1.884) (1.600) (1.800)
2677 1" 19.56 22.73 19.56 69.34 47.85 40.64 45.72
(0.770) (0.895) (0.770) (2.730) (1.884) (1.600) (1.800)
2678 1" 22.10 25.91 19.56 69.34 47.85 40.64 45.72
(0.870) (1.020) (0.770) (2.730) (1.884) (1.600) (1.800)
2699 1" 22.61 27.69 19.56 83.82 65.38 56.77 62.99
(0.890) (1.090) (0.770) (3.300) (2.574) (2.235) (2.480)
2702 1-1/4" 22.61 27.69 20.17 63.98 65.38 56.39 62.99
(0.890) (1.090) (0.794) (2.519) (2.574) (2.220) (2.480)
2703 1-1/4" 27.43 32.51 20.17 81.43 65.38 56.39 62.99
(1.080) (1.280) (0.794) (3.206) (2.574) (2.220) (2.480)
2704 1-1/4" 32.26 37.34 20.17 81.43 65.38 56.39 62.99
(1.270) (1.470) (0.794) (3.206) (2.574) (2.220) (2.480)
2705TB 1-1/2" 22.61 29.21 20.57 85.80 76.28 66.68 71.63
(0.890) (1.150) (0.810) (3.378) (3.003) (2.625) (2.820)
2706 1-1/2" 28.96 35.56 20.57 88.98 76.99 66.68 71.63
(1.140) (1.400) (0.810) (3.503) (3.031) (2.625) (2.820)
2707 1-1/2" 35.31 41.91 20.57 88.98 76.99 66.68 71.63
(1.390) (1.650) (0.810) (3.503) (3.031) (2.625) (2.820)
2708 2" 30.23 38.86 21.41 107.98 98.98 79.38 85.73
(1.190) (1.530) (0.843) (4.251) (3.897) (3.125) (3.375)
2709 2" 38.61 47.24 21.41 103.20 98.98 79.38 85.73
(1.520) (1.860) (0.843) (4.063) (3.897) (3.125) (3.375)
2710 2" 46.99 55.63 21.41 103.20 98.98 79.38 85.73
(1.850) (2.190) (0.843) (4.063) (3.897) (3.125) (3.375)

NBBG-G DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language