Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
Min |
Max |
A |
B |
C |
W1 |
W2 |
| NPG-M161x |
M16 |
5.0 |
10.0 |
16.2 |
16.4 |
9.0 |
42.5 |
26.5 |
22.0 |
22.0 |
|
|
(0.197) |
(0.394) |
(0.638) |
(0.646) |
(0.354) |
(1.673) |
(1.043) |
(0.866) |
(0.866) |
| NPG-M201x |
M20 |
6.0 |
12.0 |
20.2 |
20.4 |
9.0 |
41.5 |
30.3 |
24.0 |
24.0 |
|
|
(0.236) |
(0.472) |
(0.795) |
(0.803) |
(0.354) |
(1.634) |
(1.193) |
(0.945) |
(0.945) |
| NPG-M202x |
M20 |
7.0 |
13.0 |
20.2 |
20.4 |
9.0 |
41.5 |
30.3 |
25.0 |
25.0 |
|
|
(0.276) |
(0.512) |
(0.795) |
(0.803) |
(0.354) |
(1.634) |
(1.193) |
(0.984) |
(0.984) |
| NPG-M251x |
M25 |
11.0 |
17.0 |
25.2 |
25.4 |
9.0 |
43.5 |
36.3 |
29.0 |
29.0 |
|
|
(0.433) |
(0.669) |
(0.992) |
(1.000) |
(0.354) |
(1.713) |
(1.429) |
(1.142) |
(1.142) |
| NPG-M321x |
M32 |
15.0 |
21.0 |
32.2 |
32.4 |
9.0 |
49.5 |
43.2 |
36.0 |
36.0 |