Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
| RBCG-M122 |
M12x1.5 |
3.0 |
6.5 |
12.0 |
22.0 |
15.5 |
14.0 |
14.0 |
|
|
(0.118) |
(0.256) |
(0.472) |
(0.866) |
(0.61) |
(0.551) |
(0.551) |
| RBCG-M122-S |
M12x1.5 |
3.0 |
6.5 |
6.0 |
22.0 |
15.5 |
14.0 |
14.0 |
|
|
(0.118) |
(0.256) |
(0.236) |
(0.866) |
(0.61) |
(0.551) |
(0.551) |
| RBCG-M163 |
M16x1.5 |
4.0 |
8.0 |
12.0 |
23.0 |
20.0 |
18.0 |
17.0 |
|
|
(0.157) |
(0.315) |
(0.472) |
(0.906) |
(0.787) |
(0.709) |
(0.669) |
| RBCG-M163-S |
M16x1.5 |
4.0 |
8.0 |
7.0 |
23.0 |
20.0 |
18.0 |
17.0 |
|
|
(0.157) |
(0.315) |
(0.276) |
(0.906) |
(0.787) |
(0.709) |
(0.669) |
| RBCG-M164 |
M16x1.5 |
5.0 |
10.0 |
12.0 |
28.5 |
22.0 |
20.0 |
20.0 |
|
|
(0.197) |
(0.394) |
(0.472) |
(1.122) |
(0.866) |
(0.787) |
(0.787) |
| RBCG-M164-S |
M16x1.5 |
5.0 |
10.0 |
7.0 |
28.5 |
22.0 |
20.0 |
20.0 |
|
|
(0.197) |
(0.394) |
(0.276) |
(1.122) |
(0.866) |
(0.787) |
(0.787) |
| RBCG-M202 |
M20x1.5 |
6.0 |
12.0 |
12.0 |
26.0 |
24.5 |
22.0 |
22.0 |
|
|
(0.236) |
(0.472) |
(0.472) |
(1.024) |
(0.965) |
(0.866) |
(0.866) |
| RBCG-M202-S |
M20x1.5 |
6.0 |
12.0 |
8.0 |
26.0 |
24.5 |
22.0 |
22.0 |
|
|
(0.236) |
(0.472) |
(0.315) |
(1.024) |
(0.965) |
(0.866) |
(0.866) |
| RBCG-M204 |
M20x1.5 |
10.0 |
14.0 |
12.0 |
28.0 |
26.8 |
24.0 |
24.0 |
|
|
(0.394) |
(0.551) |
(0.472) |
(1.102) |
(1.055) |
(0.945) |
(0.945) |
| RBCG-M204-S |
M20x1.5 |
10.0 |
14.0 |
8.0 |
28.0 |
26.8 |
24.0 |
24.0 |
|
|
(0.394) |
(0.551) |
(0.315) |
(1.102) |
(1.055) |
(0.945) |
(0.945) |
| RBCG-M254 |
M25x1.5 |
13.0 |
18.0 |
12.0 |
33.0 |
33.0 |
30.0 |
30.0 |
|
|
(0.512) |
(0.709) |
(0.472) |
(1.299) |
(1.299) |
(1.181) |
(1.181) |
| RBCG-M254-S |
M25x1.5 |
13.0 |
18.0 |
8.0 |
33.0 |
33.0 |
30.0 |
30.0 |
|
|
(0.512) |
(0.709) |
(0.315) |
(1.299) |
(1.299) |
(1.181) |
(1.181) |
| RBCG-M325 |
M32x1.5 |
18.0 |
25.0 |
15.0 |
44.0 |
44.5 |
40.0 |
40.0 |
|
|
(0.709) |
(0.984) |
(0.591) |
(1.732) |
(1.752) |
(1.575) |
(1.575) |
| RBCG-M325-S |
M32x1.5 |
18.0 |
25.0 |
9.0 |
44.0 |
44.5 |
40.0 |
40.0 |
|
|
(0.709) |
(0.984) |
(0.354) |
(1.732) |
(1.752) |
(1.575) |
(1.575) |
| RBCG-M405 |
M40x1.5 |
22.0 |
32.0 |
15.0 |
52.5 |
55.5 |
50.0 |
50.0 |
|
|
(0.866) |
(1.26) |
(0.591) |
(2.067) |
(2.185) |
(1.969) |
(1.969) |
| RBCG-M405-S |
M40x1.5 |
22.0 |
32.0 |
9.0 |
52.5 |
55.5 |
50.0 |
50.0 |