Solar solutions
Always ready to meet any new demand from the market, ABB has developed a whole range of reliable products dedicated to
photovoltaic applications and able to meet all installation requirements, from the strings on the direct current side through to the
alternate current grid connection point. ABB product range includes circuit breakers, switchdisconnectors, fuse disconnectors and
fuses, residual current-operated circuit-breakers, grid connection relays, metering devices, surge arresters, consumer units and
enclosures suitable for outdoor installation, all specially designed for these applications. ABB can also provide a range of “plug
& play” solutions, ie finished, wired and certified string boxes able to suit the requirements of a vast range of installations: from
individual strings for residential applications to large photovoltaic plants.