Compression lugs
Complete range for solid, homogenous connections
ABB offers a complete range of IEC & UL/CSA approved compression lugs in metric (Color-Keyed and Spec-Kon) and imperial American Wire Gauge (AWG) sizes (Color-Keyed). All systems utilize compression tools with matching dies that form connector & wire to provide an optimum electrical bond between connector & conductor.

The Color-Keyed system solution provides the best and most reliable connection.
Color Keyed® is a system solution designed to meet the most stringent UL & IEC Class A testing requirements. Our Color-Keyed® lugs are made of 99.9% pure, oxygen-free copper. The Color-Keyed® color coded crimping system assures the right die is used with the right lug resulting in an accurate, reliable crimp. Color-Keyed® dies are designed to produce a circumferential, hex- or diamond-shaped compression rather than a simple indent resulting in assured high conductivity, exceeding IEC 61238-1 and UL standards. Circumferential compression creates large area of high pressure contact between cable and connector which in turn results in low resistance and high pull-out values.
Color-Keyed (IEC metric) - available in:
- Straight 1 hole / 2 hole : wire sizes from 10mm² - 400mm² with metric bolt hole from M5 to M24
- 45°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
- 90°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
(UL AWG) - technical Information
- Copper tin platted AWG compression lug for power cables rated voltage up to 35kV with high-voltage insulation. From #8 Str. to 1000 kcmil
- Specially designed for AWG stranded, flexible cable,welding cable and portable chord
- Hole inspection to ease installation control
- Chamfer barrel to assist installation work
- Made of high-conductivity seamless copper tubing. Surface: tin plated
- Certification: UL, CSA listed for AWG conductors

New - Spec-Kon (IEC metric) - technical information
- Copper tin plated metric compression lug for power cables for voltage rated up to 30kV. From 6 to 400 mm2
- Specially designed to accommodate both stranded (class 2) and flexible (class 5) power cables according to IEC 60228
- Hole inspection to ease installation control
- Chamfer barrel to assist installation work
- Comply to EN13600. Surface: tin plated
- Certification • Comply to IEC 61238 - CE declaration
Tooling
Special hand and hydraulic head tools available for quick & reliable compression