Universal data connection unit

For analogue and digital communication terminal devices

dk-uae

A universal data connection unit is a terminal device connection box according to the RJ standard.

Universal data connection units are used for analogue and digital communication terminal devices such telephones and ISDN cards. Universal data connection units have one or two RJ sockets, suitable for RJ45 plugs (also called Western plugs or modular jack); also RJ11 and RJ12 plugs can be inserted. Universal data connection units with two sockets are switched either separate or in parallel. The contact positions of the sockets can be fitted fully with eight or with only four contacts (the inner four positions).

The designation of the universal data connection unit depends on the number of sockets and the type of socket switching.

Industry solutions


Data networks installed in the company permit the variable use of peripheral devices. Variability here also means that the installation material for the data connections must also keep in step with the fast progressing innovation in this sector.

pl-dk-uae-01-abb

The universal data connection units from Busch-Jaeger are available in different models, for example:

  • Universal data connection unit 
    (1 female connector, 8-pole)
  • Universal data connection unit with down-leading outlet 
    (2 female connectors switched in parallel, 2x8 (8)-pole)
  • Universal data connection unit with down-leading outlet 
    (2 female connectors, 8/8 (8)-pole)
  • Universal data connection unit, RJ45, cat. 5e, shielded 
    (1 female connector, 8 (8)-pole)
  • Universal data connection unit, RJ45, cat. 5e, shielded 
    (2 female connectors, 8/8 (8)-pole)
  • Universal data connection unit, RJ45, cat. 6A iso, shielded 
    (1 female connector, 8 (8)-pole)
  • Universal data connection unit, RJ45, cat. 6A iso, shielded 
    (2 female connectors, 8/8 (8)-pole)

    Highlights

    • Contact us

      Submit your inquiry and we will contact you

      Contact us
    Select region / language