ABB-Welcome outdoor video station with keypad

Welcome with safety.

tk-aussen-tastatur-edelstahl

With high-quality keypad, residents can open the door via input right password. With this convenient bell station the full duplex function makes speaking and hearing possible at the same time. Suppression of noise interference provides a clear sound on both sides of te entrance, the ABB-Welcome outdoor station is availbale for surface-mounting or flush-mounting, depending on the requierement. An existing bell system can be retrofitted with 2-wire bus rechnology quickly and without any problem.

The ABB-Welcome outdoor video station also has an intelligent light sensor. When it is too dark it switches on six infrared LEDs when the bell is rung. And the camera switches over to black and white. This ensures that the facial features are clearly seen, this means that visitors can be clearly seen even when it is completely dark. The high-quality materials with which the ABB-Welcome outdoor stations are designed are stainless steel or powder-coated metal in studio white matt.

Model versions.

The ABB-Welcome outdoor video station, which is robust and resistant to environmental influences, is available in stainless steel (brushed) and studio white matt (metal-coated).

Available stations.

The ABB-Welcome outdoor station with keypad module can be ordered as a standard single module or integrated in the outdoor station. Additional versions customized to customer requirements are also available.

sy-tk-aussen-tastatur-01_ABB

Versions customized to customer requirements.

The access control modules from ABB-Welcome can be integrated into all existing versions of the outdoor station upon request by the customer. This, for example, allows the 12gang outdoor video station with the keypad module to be used to directly ring individual residential units in large buildings. It can also be installed in the ABB-Welcome outdoor audio station.
sy-tk-aussen-key_abb

Mobile communication - ABB-Welcome app.


Install the door communication of your ABB-Welcome system on your iOS or Android device! Never miss another door call. With the ABB-Welcome app all calls of your door station are transferred directly to your smartphone or tablet.

sp-app-welcome

»To the ABB-Welcome app

Welcome-3D App.

Impressive visualization in Busch-Jaeger products with augmented reality in the area of door communication. For the first time the user can seemingly merge the Busch-Welcome® products in his home with reality.

sp-app-welcome3d


»Link to Welcome-3D App

Main benefits

  • More convenient for going home
  • Up to 256 passwords can be enrolled
  • Each password is 3-8 digits, so the security is very high
  • Best night illumination
  • The six ingrated LEDs switch on or off in dependence of the ambient light
  • The high-quality colour camera is a scratch and fire resistant module and can be adjusted to the surroundings of the house
  • Best night illumination

Main features

  • Two high-quality versions: outdoor station, stainless steel (brushed) and studio matt (metal-coated), especially robust and resistant to environmental influences.
  • Outdoor video station with keypad-module can call up to 99 indoor stations, and also can work with doorbell push-buttons
  • Keypad-module can be used with stand-alone style as access control module
  • Suppression of noise interference for clear door communication between resident and visitor
  • Video camera with wide detection angle (H 86*,V67*) and mechanical adjustment (H 15*,V15*)
  • Scratch-resistant camera module
  • Turn on the light when press the Light button

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language