Global site

Emergency light, FM

Everything within view with safety

With a sufficient brightness (of two lux), this light is ideal for lighting special danger points in dark areas. The flush-mounted emergency light is suitable both for mounting on the wall and the ceiling. Particularly comforting: In case of a power failure, it is switched over to battery operation for up to three hours. The LEDs then maintain the lighting. For example, in stairwells or in cellars.

Overview of colours


pl-led-notlicht-02

The colours


During battery operation, the four white LEDs are always activated to provide maximum brightness. In normal operation, the colour of the lighting can be freely selected and set using the potentiometer on the rear side of the housing (white/ blue). For this purpose, one LED is available for lighting colour blue and four LEDs for lighting colour white.

pl-led-notlicht-01

Highlights