Busch-Watchdog PRO KNX 280°

Introducing the Busch-Watchdog PRO KNX: Where elegance meets innovation. 

Experience the perfect blend of sleek design and cutting-edge technology with the Busch-Watchdog PRO KNX. This sophisticated device not only enhances safety in your surroundings but also elevates the aesthetic of any space, both indoors and outdoors. Equipped with advanced smart motion detectors, the Busch-Watchdog PRO KNX ensures that nothing goes unnoticed, responding instantly to any movement when it matters most. 

With the Busch-Watchdog PRO KNX, customization reaches new heights. Utilize the ABB app to precisely configure and adjust settings such as detection field, sensitivity, switch-on threshold, run-on time and the test mode, allowing you to tailor the device to meet your unique needs.  

Embrace the future of safety and convenience with the Busch-Watchdog PRO KNX, where style and functionality come together seamlessly.

Want to know more? Download the brochure which includes all essential information.

Busch-Watchdog280
Select Language
  • English
  • Deutsch (Schweiz)
  • français
  • français (Suisse)

Are you looking for support or purchase information?




Technology that reassures

The intelligent Busch-Watchdog PRO movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

With a corner adapter, two sides of the house can be detected with the Busch-Watchdog 280°. Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door.
Watchdog_LEDs
Enhanced Status Indication with RGBW LEDs 
The Busch-Watchdog PRO KNX elevates home security with its innovative RGBW LED indicators. These LEDs provide real-time status updates, allowing you to quickly check if, e.g., all windows are closed and lights are off as you leave home.
Precise_detection
Precise Detection with 4 independent PIR Sensors 
Safety is enhanced with the Busch-Watchdog PRO KNX's advanced 4 PIR sensors, which offer independently adjustable detection range and sensitivity. You can customize your security setup by dividing the detection area into four distinct zones, ensuring that movement is monitored where it matters most. 
Control_BT_App
Seamless Control with Bluetooth App 
Coming soon!

Experience effortless home control with the ABB SmartConnect app. Connect your smart device with the Busch-Watchdog PRO KNX via Bluetooth to adjust parameters and manage up to 10 building functions. Fine-tune settings like staircase lighting and brightness thresholds, switch the device on and off, and control functions such as dimming lights and adjusting blinds. The Busch-Watchdog PRO KNX empowers you to manage your home environment easily, making it a smart choice for modern living. 


Diversity in Design

Design can be many things. Here we make a clear statement: the Busch-Watchdog PRO is not there to attract attention, but to constantly react in the background. Yet if you walk past it every day, you will still notice it because its shape and color blend in with the beautiful architecture. A design for detail.
Watchdog_round_square


Round or square?
The "round" Watchdog can change its appearance with the help of a cubic design cover. That way, Busch-Watchdog PRO fits any installation needs.

Five modern colors to match any outdoor area
From classic to the most modern buildings with the latest trends in materials and façade designs, the Busch-Watchdog PRO underlines the design and discreetly blends into the overall picture. For everyone.
2CKA006200A0862_C

01

Studio White
RAL9016
2CKA006800A3074_C

02

Aluminum Silver
RAL9006

 

2CKA006200A0866_C

03

Stainless steel
2CKA006200A0858_C

04

Brown
RAL8017 (darker)
2CKA006800A3078_C

05

Anthracite
RAL7016


Coverage zone

280
If a motion detector is installed at the corner of a house, it must be able to detect more than two viewing directions and span a angle of even more than three times 90°: Not even a single centimeter around the house may be missed. To achieve this, the horizontal coverage areas together extend up to 32 meters and up to 16 meters in the center.
  • center up to 16 m
  • in any direction up to 32 m
  • plus sensitive rear field coverage
  • with clear coverage indication
  • with fast switching relay

Easy and fast to install


Three mounting options create maximum freedom for any architecture: Single-point mount, ceiling mount, corner mount. The stable design ensures precisely defined detection ranges and consistently clean switching in the long term.
  • Balanced wall mounting
  • Simplified ceiling installation
  • Flexible angled mounting
  • Comprehensive corner mounting


product3
product2
lamp1


icons-3

Interference suppressed

No light is switched on in the event of certain heat effects: bushes moved by the wind, warm exhaust air or small animals whose movements are excluded by the optional selective detection lenses.
icons_4

 Range stabilized

The precise range stabilization is based on variable sensitivity. In winter, it is reduced when the difference between body temperature and air is high, and increased in summer when the difference in temperature is lower. The detection area is aligned with one meter accuracy.


Busch-Watchdog® PRO KNX FAQs


How do I connect my smart device (smartphone, tablet) to the Busch-Watchdog PRO KNX?

There are several ways to connect your smart device to the Busch-Watchdog PRO KNX: 

Initial Connection: You can only connect to the device for the first time within the first 30 minutes after powering it on. 

Using the SmartConnect app: 

  • Within these 30 minutes, open the SmartConnect app and define your home/project. 

  • The app will automatically find Bluetooth devices within the installation. 

  • Select a device to automatically add it to your project. 

Add Manually: 

  • If the app does not find your device automatically, you can add it manually. 

  • Press the down arrow button in the app, then the plus icon, and choose "scan code" to scan the code on the back of the device.

  • You can also use the plus icon to add another device to your project. 

Accessing a Device Already Connected to Another User: 

  • If the device is already connected to another user, you can only gain access by scanning a QR code generated by the other user's app. 

  • The other user should go to Installation settings > Service > Transfer to another App to generate the QR code.

  • Scan the QR code by pressing the down arrow button in the app, then the plus icon, and choosing "scan code". 


How can I connect my smart device with the Busch-Watchdog PRO KNX when I am missing the first 30 minutes after powering it on?

If 30 minutes have passed and you haven't yet connected to the device via Bluetooth, but you now want to connect, simply power off the device, wait 5 seconds, and then power it on again. This will reset the 30-minute window. 

How many smart devices can I connect to the Busch-Watchdog PRO KNX?

There is no limitation.

What should I do if I have a new smartphone, and the Busch-Watchdog PRO KNX isn’t connected with another smart device?

You can create a backup of your configuration in the SmartConnect app, which will be stored in the MyBuilding Portal. To do this, you must have a MyBuilding Portal account. After installing the SmartConnect App on your new smartphone, you can download the backup from the MyBuildings Portal and restore it to your device. 

What should I do if I have a new smartphone, and the Busch-Watchdog PRO KNX isn’t connected with another smart device?

A reset via the app only removes the Bluetooth connection between your smart device and the Busch-Watchdog. A factory reset, however, erases all programmed information and restores the device to its original factory settings. 

  • A Bluetooth reset is performed directly through the app.

  • A factory reset can only be executed on the device using the selector switch. 

Factory Reset (Master Reset) via Selector Switch 

  1. Disconnect the device from power for 10 seconds. 

  2. Reconnect the power. A master reset can be initiated within the next 5 minutes. 

  3. Set the selector switch to "Reset." 

    • The red LED will flash slowly for 5 seconds (1 Hz). 

    • The red LED will then flash rapidly for 30 seconds (5 Hz). 

  4. Turn the selector switch out of the "Reset" position within these 30 seconds. 

    • The reset process will then be completed. 


Related products


Products



Select region / language