alpha

Clarity and strength of expression

alpha

Inspired by nature. Organic forms, clear colours and rare minerals, precious stones and metals have been taken up into the alpha range and are transformed into a harmonious whole. Very expressive. Very impressive. Well-balanced proportions. Available with two different frames in a uniform range of finely graduated colours. For classic values on the wall.

Overview of colours


pl-alpha-01

The only difference now is the shape


With the uniform colour range for alpha the choice is made easier and the range for application wider. Both frame shapes (nea and exclusive) are now available not only in a finely shaded range of colours but also in high-quality anodized metal frames. Exception: studio white matt only with alpha nea® frame.

pl-alpha-02

Labelling frame


The information about the function of the switches is retained when the cover is removed because the labelling field is fixed to the support frame. Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field. Colour: studio white.

pl-alpha-03-abb

Versatile use


This switch range is available in 1gang to 5gang cover frames. They can be mounted vertically or horizontally.

pl-alpha-04
Main benefits
  • The alpha switch range is available with all kinds of inserts and control elements
  • Available with two different frames in a uniform range of finely graduated colours
  • Frames: nea frame (round shape) and exclusive frame (square shape)

Main features

  • This switch range is available in 1gang to 5gang cover frames
  • Cover frames can be mounted vertically or horizontally
  • Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field
  • Material cover: Thermoplastic cover (PC), impact-proof and fracture-resistant, UV-resistant, free of PVC and halogen

Highlights

Select region / language