impuls

Harmony of light and form

impulse

In the contrast between light and dark, colours and shapes become particularly prominent. impuls unites these impressions into extraordinary design and innovative technology with harmonious light for orientation. What is particularly fascinating here is the contrast between clear lines and the elegance of the circle. Even in the dark this light switch convinces - discreet continuous light provides orientation. The additional Softtouch colours of studio white matt and black matt set impulses.

Overview of colours


sp-impuls-01

Light aura


sp-impuls-02

Parallel hub switch with parallel stroke mechanism with permanent night design


sp-impuls-03

Permanent night design


The impuls always lights when it is needed: In a deactivated state the gap around the actuation rocker is permanently illuminated. This light, which is almost imperceptible, decorative light acts like a small beacon in the night and provides outstanding orientation. This is practical, pleasant and offers safety.

Parallel hub technology


Here, different to the conventional switches, a small press on any point of the operating knob is sufficient to trigger the switching process. A higher operating comfort would be difficult to obtain.

Pressure sequence technique


As usual in high-tech, the light goes on with the first press, and off with the second press. The so-called switchover point of impuls is selected in such a way that the fingers clearly feel the switching process. Switching becomes a sensory experience, it makes "click" in a two-fold sense.

Module principle


All versions of the impuls range are as usual structured according to the module principle and can therefore be replaced. An exception is the switch, because a new switching process also requires a new switch base.

Versatile use


This switch range is available in 1gang to 5gang cover frames. They can be mounted vertically or horizontally.

sp-impuls-04
Main benefits
  • The impuls switch range is available with all kinds of inserts and control elements
  • Permanent light for orientation in a deactivated state thanks to long-lasting LED technology in the colours white, red and blue
  • Softtouch colours: studio white matt and black matt

Main features

  • This switch range is available in 1gang to 5gang cover frames
  • Cover frames can be mounted vertically or horizontally
  • Material cover: Thermoplastic cover (PC), impact-proof and fracture-resistant, UV-resistant, free of PVC and halogen
  • Softtouch colours: stimulating colours with pleasant haptics and a hard-wearing surface

Highlights

Select region / language