Metal Clad

Surface mounted wiring devices

metal-clad-key-visual_1183x353

The Metal clad range of surface mounted wiring devices is designed to be robust and resistant thanks to the high-quality coated metal plate. Capable of meeting wiring requirements in all commercial and light industrial applications. It is ideal for use in service areas, parking areas, workshops, factories, warehouses, laboratories, hospitals, and as well as domestic application in lofts and garages.

metal-clad-warehouse_390x195

Are you looking for support or purchase information?

Main Features & Benefits

manufactured-from-high-quality-steel
Manufactured from high quality steel with good aesthetics
designed-to-withstand-everyday-knocks-and-scrapes
Designed to withstand everyday knocks and scrapes
the-durable-and-tough-finish-is-further-enhanced
The durable and tough finish is further enhanced by a superb protective coating to stand up to arduous duty and environment
designed-for-easy-mounting-and-installations
Designed for easy mounting and installations

Selection of products

1Gang-1Way-10AX-Switch
Switch

3Gang-1Way-10AX-Switch
Switch

1Gang-20A-DP-Switch-with-Neon
Switch with Neon

20A-Connection-unit-with-Flex-outlet
Connection unit with Flex outlet

1Gang-45A-DP-Switch-with-Neon
Switch with Neon (6 x 3)

2Gang-13A-Switched-Socket-DP-with-Neon
Switched Socket DP with Neon

1Gang-15A-Switched-Socket-SP
Switched Socket SP

2Gang-Data-outlet-Cat-6-RJ45
Data outlet

1Gang-13A-Unswitched-fused-connection-unit-with-Neon
Unswitched fused connection unit with Neon

1Gang-13A-Switched-fused-connection-unit-with-Neon
Switched fused connection unit with Neon

2Gang-Blank-plate
Blank plate

1Gang-Metal-mounting-box
Metal mounting box

Learn more

Products and documents browser

Product browser
Documentation
Loading documents
Select region / language