Skymoon functionalities

sky velero (header image)

Future vision

sky18
ABB i-bus KNX

Sky incorporates ABB’s KNX sensors, thereby making it a series with added value when it comes to managing buildings’ electrical installations.

sky17
Free@home

Sky with free@home unifies all the useful functions of comfortable home automation in a system that is elegantly designed and easy to understand.

sky19
Wireless

Sky incorporates wireless control elements which are designed to control functions providing greater comfort and quality of life at home.

Sky.Encendido
Hit by Niessen

Sky and Hit by Niessen are a gateway through which each person can access their own personal music lists from any location at home or at work.

Skymoon-USB
USB charger

Skymoon lets you easily install a USB charger in places with an existing electrical socket.

sky22
LED lamp dimmer

Skymoon incorporates Niessen LED dimmer switches, thereby enabling precise light levels, and with a new design in keeping with trends in interior decoration.

The maximum expression of innovation and avant-garde design

Explode_Skymoon_Interruptor
Switch composition


Features:

- 250 V ~
- 10 AX / 16 AX
- IP21
- EC Declaration of Conformity compliant with:
- Low Voltage Directive 2006/95/EC
- European RoHS Directive 2011/65/EU
- IEC 60669-1
- UNE-EN 60669-1
- UNE 20324-REBT-BT27 - IP21
- Aenor product certification compliant with:
- UNE-EN 60669-1
- UNE-EN 60669-1/A1
- UNE-EN 60669-1/A2

Explode_Skymoon_Enchufe
Socket composition


Features:

- 250 V ~
- 16 A
- IP21
- EC Declaration of Conformity compliant with:
- European RoHS Directive 2011/65/EU
- IEC 60884-1
- UNE-EN 20315
- UNE 20324-REBT-BT27 - IP21
- Aenor product certification compliant with:
- UNE 20315-1-1
- UNE 20315-1-2

Select region / language