Busch-Short time timer (Countdown-Timer)

The mechanical or electronic "egg timer"

timer-countdown

Busch short-time timers make a countdown with the function of a timer possible.

Mechanical short-time timer


A countdown of 15 or 120 minutes is possible via the mechanical Busch-Short-time timer.

pl-zu-countdown-01

Electronic short-time timer


With the electronic Busch-Short-time timer the countdown phase is freely programmable in the range from 1 second to 9 hours, 59 minutes and 59 seconds. The currently set time is saved after it is expired and can be called up again and again. The short-time timer can be stopped at any time (electronic "egg timer"). Busch short-time timers have a second cover plate that covers both left buttons. The set time can thus not be changed. This can be practical especially in public areas.

pl-zu-countdown-02

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language