Busch radio-controlled dimmer WaveLINE

The smart way to greater comfort

radio-controller_header_1183x353

Managing things without effort: The Busch radio-controlled dimmer creates freedom with the press of a button.

All devices are managed perfectly in a pleasant and relaxed manner - from the sofa, for example - with the remote control.

Dimming with the remote control


With the WaveLINE remote control several Busch-Dimmer® units can be specifically activated. In this way several lamps can be dimmed with only a single remote control. Individually set light scenes can be called up with a press of a button, such as lighting suitable for a relaxing evening with the home cinema. Not only the lights are suitably adjusted but also the blinds enhance the desired atmosphere. Even normal socket outlets can be upgraded.

pl-di-funk-02

Further information for implementing the WaveLINE radio control is contained in chapter Remote Control.
» Link to Busch-WaveLINE remote control

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language