Concept bs

Naturally aesthetic

concept bs_switch

Nature rarely presents us with straight lines and the Concept bs range of switches reflects this. Rather than rigidly sticking to squares, it steps outside the box to add some subtle curves to your interior design. Concept bs creates a natural atmosphere of comfort and well-being: combining quality, comprehensive functionality, quality material and elegance, it is the ideal choice for any kind of building.

Main benefits:

  • practical light switch range includes electronics (dimmer, 4 step rotary switch, emergency switch, volume control, card switch, speed rotary control, etc.)
  • includes also hotel solution
  • high quality polycarbonate material with improved flame retardant characteristics
  • easy installation

Main features:

  • British standard socket outlets (5A, 13A, 15A)
  • 5 colours of covers and frames
  • up to 5-gang frames for horizontal installation
  • durable and scratch-resistant material used
  • screw terminals
conceptbs_room_395x195

Are you looking for support or purchase information?

Concept bs colour variants

ConceptBS_white_192x192
white

ConceptBS_silver_192x192
silver

ConceptBS_grey_192x192
elegant grey

conceptbs_silver_champagne_192x192
silver champagne

ConceptBS_pearl_gold_192x192
pearl gold

Concept bs selected functions

ConceptBS_switch_192x192
light switches

ConceptBS_dimmer_192x192
dimmers

ConceptBS_socket_192x192
BS socket outlets

ConceptBS_TV_192x192
TV / radio socket outlets

ConceptBS_data_192x192
data communication

ConceptBS_fan_192x192
fan controller

ConceptBS_count_down_switch_192x192
countdown timer and switch

ConceptBS_volume_switch_192x192
volume control switch

ConceptBS_hotel_192x192
hotel solution

Services & Tools

Product browser
Documentation
Loading documents
Select region / language