Hard Bus Retrofill for Schneider Masterpact M with ABB SACE Emax 2 Air Circuit-breakers

With only few modification actions and sustainable costs, Retrofitting kits are the perfect solution to extent life cycle of low voltage switchgear.

ABB ensures continuous operation between Masterpact M Air circuit-breakers and the newest series of circuit-breakers SACE Emax 2.

Replacement kits are designed to preserve existing switchgear performance specifications and reduce downtime to a minimum.

Special copper adapting kits can be mounted on SACE Emax 2 standard fixed part in order to replicate the copper bars connections of Schneider’s breakers.
The result is a completely upgraded system with all the advantages of new technology offered by SACE Emax 2 circuit breakers.


Retrofitting kit consists of:

  • Dedicated plates for an easy installation of the circuit breaker;
  • Special SACE Emax 2 adapter busbars according to the size to be mounted on the fixed part;
  • Adhesive template and metal adapters for panel door cutout;
  • Emax 2 fixed part.
Availability 
The kits can be already ordered. Delivery time is 90 days ex-works. 
For more information please contact: Stefano Corti
Matsrpact

ABB SACE has developed new hard bus retrofill Retrofitting kits to replace and upgrade Schneider Masterpact M Air circuit-breaker in draw out version with the ABB latest family of circuit-breakers, SACE Emax 2.

Tools & Support

Related products

Select region / language