Double Socket outlet with 2 USB-C

Power up to four devices simultaneously

Double socket outlet with 2 USB-C

Double socket outlets with two integrated USB‑C charging ports — now in Impressivo and SAGA® ranges.

This modern double socket outlet with two USB‑C charging ports makes everyday and workspace charging more convenient and clutter‑free. Phones, tablets, and other USB‑C devices can now be charged directly from the wall without separate adapters, while the traditional sockets remain available for other household appliances.

Are you looking for support or purchase information?

Features

Double socket outlet 2xUSB-C Impressivo Saga ranges
Main features

- Universal charging solution (EU directive)
- Harmonizes device charging and its technology
- Improves user convenience for consumers
- Integrated safety protections

Protection
Built‑in safety features

• OCP - Overcurrent protection
• OVP - Overvoltage protection
• OTP - Overtemperature protection
• SCP - Short‑circuit protection

phone charging
Fast charging (supported protocols)

- BC1.2 DCP with 1.5A
- USB PD 3.2
- PPS Supported (sequential port support)
- QC4.0

Flush-mounting

Surface-mounting (corner)

DSO USB-CThe corner-mounted design allows the outlet to be integrated discreetly and attractively, making it ideal for saving space on kitchen countertops or for neat installation under cabinets.

USB-C double socket oulet for corner installation

Technical data

Charging

Outputs 2 x USB-C
Input voltage 220 – 250V AC - 50/60Hz
Input current Max. 0.5 A
Output power Max. 25 W
Output voltage 5V DC/max. 3 A
9V DC/max 2.8 A
5V DC/max. 2.1 A + 5V DC max. 2.1
Efficiency > 80%
No load power consumption < 50 mW @ 230 V AC
Type of protection IP20
Operating temperature 0°C ... 40°C

The double socket outlet works independently.
DSO 2xUSB-C








The low‑profile structure makes wiring easier and provides more space inside the mounting box.

Detailed product information and documents can be found on the product cards

E-catalog

Installation

Documents

Select region / language