CAT

Products selection, configuration and quotation

CAT 7.0 is the newest software of ABB for quickly, easily and correctly selecting and configuring ABB products with the target to prepare a quotation.

Based on a user friendly selection and configuration engine, CAT can be helpful both for expert ABB sales people and for customers unfamiliar with ABB product

CAT software allows the customers to manage quotations with ABB product in a fast and easy way.

CAT is available in the following languages: English, French, German, Italian, Spanish
cat

Images

Resources

System requirements

Operating Systems:
  • Windows XP SP3 
  • Windows Vista SP2 32-bit
  • Windows 7 32-bit or 64-bit

Hardware Configuration:

  • Processor Pentium 4 - 1,5 GHz
  • Internet access
  • 1 GB of RAM
  • 1 GB free space on Hard disk
  • Resolution 1024x768 at 64000 colors (16 bit)
  • MS NET 2.0
  • SQL Server Express 2005 SP4
Select region / language