Distribution board for direct kWh metering
CDCS 2520, CDCS 6320
The distribution boards for direct kWh metering are adapted to 5-wire system type TN-C-S.
Main benefits - The enclosures are tested according to IEC 61439-5 and fullfill the requirements for use in arctic climate.
- The foundation is integrated in the enclosure both for putting up on the floor indoors, and in the ground for installation outdoors.