Medium Voltage Air-insulated switchgear

  • Focus on Medium Voltage (MV) Air-insulated switchgear (AIS) production for primary applications up to 24 kV
  • Regional Focus Feeder Factory
  • Largest MV AIS factory in Europe
  • UniGear is main product fully compliant with IEC 62271-200
  • All main types of UniGear family including UniGear with current and voltage sensors and IEC 61850 are produced in ABB Brno, namely UniGear ZS1 and UniGear MCC
  • UniGear ZS3.2 and Is-limiter are the products offered in cooperation with other ABB factories
  • Intention is always to expose the benefits of latest ABB technologies and applications to the customer and to offer a modern and effective solution

ABB’s Brno Air-insulated switchgear portfolio

background

Please contact us for any type of queries here:

Contact us
Select region / language