FT-1 Flexitest switch

The FT-1 Flexitest switch is designed and manufactured to allow quick and easy multi-circuit testing of switchboard relays, meters, and instruments by any conventional system.

Scope

  • Multi-circuit testing of switchboard relays, meters, and instruments

Key benefits

  • Safe and convenient, as all measurements and tests can be performed at the front of the switchboard
  • Fast and reliable — when test plugs are used, any number of circuits may be tested in rapid succession
  • Test switches can be assembled in a variety of different arrangements to match customer requirements, ensuring maximum flexibility
  • Unauthorized access is prevented, ensuring security
  • Proven quality with over 60 years of reliable field application
  • 24/7 technical and application engineering support

Key features

  • Front testing connections
  • Rated at 600 V and 30 A, 500 A for 1 sec
  • Meets or exceeds all requirements of ANSI/IEEE C37-90
  • Surface mounted or mounted to the Unistrut with adapter plate
  • The back of the terminal is marked with raised 3-D numbering, which allows easier identification of poles and helps prevent inadvertent upside-down installation
  • Durable thermoplastic switch cover, providing a tough, insulated enclosure ideal for protection against water and dust intrusion
  • Cover shield for finger safe testing and ergonomic separate source test plug for quick and efficient circuit testing
  • Slotted cover with protective barrier to label individual switch with hanging tags to help ensure correct operation of the power system
ABB-0008 (1)

widgets-jump-question

Loading documents

Related offering

Select region / language