IEC MV primary air insulated switchgear for indoor applications: UniGear family
Primary distribution network up to 40,5 kV, 4000 A, 50 kA type tested for IEC, GB/DL, GOST and CSA standards
Our offer includes a wide range of arc proof switchgear that can be installed in all types of plants and can be equipped with both vacuum and gas quenching technologies for a complete range of applications.
Why ABB?
- Air insulation of all live parts
- Gas or vacuum apparatus available
- Complete range of functional units and accessories
- Wide choice of state-of-the-art protection relays for protection, control and measurement functions
- Easy integration in smart grids
- Switchgear does not require rear access for installation and maintenance procedures
Our offering