Indoor Current Transformers

Insulation level up to 40.5 kV

The basic construction part of the transformer is the epoxi body, the primary winding, secondary winding and the magnetic circuit. The transformers may be installed in any position inside the switchboard.

Our offering

Are you looking for support or purchase information?

3.6 - 40.5 kV; up to 2 500 A
Support (Post) CT
3.6 - 24 kV; 1 000 - 8 000 A
Bus CT
3.6 - 25 kV; 600 - 5 000 A
Bushing CT
3.6 - 25 kV; 100 - 2 500 A
Bar Primary Bushing CT
0.72 kV; up to 10 000 A
Cable CT
0.72 kV
Low Voltage CT

Special Applications

420 kV (720 mm, 1080 mm)
HV GIS Application CT

News and features

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language