IEC indoor vacuum circuit breaker VD4-AF

Safe and relentless steel furnace operation and protection

VD4-AF is the unique solution based on vacuum technology and an innovative actuation systems to provide a high quality, reliable and efficient solution for arc furnace application.
Able to performs up to 150,000 close-open operations granting no downtime for breaker overhaul, thus reducing the total cost of furnace operation, the VD4-AF represents a technological breakthrough thanks to the innovative actuation system based on servomotors, controlled by efficient and complex electronic.
VD4-AF is available for application with rated voltage up to 38 kV, rated current up to 2500 A and breaking capacity up to 31.5 kA, in both fixed and withdrawable execution for Powerbloc enclosure or Unigear ZS3.2 panel for fast and easy integration or replacement.

Product scope
Medium-voltage circuit breaker based on servomotors actuators for steel furnaces application.

Key benefits

  • Reduced operation cost up to 50%
  • Reduced maintenance burden and tied-up investment by 30%
  • Increased Circuit Breaker performances level, 5-10 times compared to standard solution
  • Prevented unsafe use and hazards

Key features

  • Embedded advanced diagnostics
  • Up to 38 kV, 2500A, 31.5 kA
  • 150,000 maintenance-free operations

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering

Select region / language