VD4/VD4 evo: Standard and versatile circuit breakers for all primary applications

VD4, up to 46 kV, is a medium voltage vacuum circuit breaker with mechanical actuator (spring mechanism) for primary distribution. With a global installed base of over 2 million units, VD4 can perform 30,000 overhaul-free* mechanical operations on most ratings. 

The next generation of ABB’s VD4 is called VD4 evo. VD4 evo up to 17.5 kV, is available with integrated sensors for monitoring and diagnostics of critical parameters for remote asset management, maintenance optimization and operational cost reduction. 


vd4_400x200
vd4evo_400x200

VD4

Powerful and versatile circuit breaker ideal for various applications like capacitor bank switching and marine environmentsModular spring-operated mechanical actuator ensuring easy operation even without auxiliary supply.  

VD4 features a compact plug-and-play actuator (EL type), compatible with a range of accessories, safety locks and interlocks. 

VD4 evo

VD4 evo, up to 17.5 kV, is available with integrated sensors for monitoring and diagnostics of critical parameters, including thermal, mechanical, and electrical performance – facilitating remote asset management, optimizing maintenance schedules and reducing operational costs

VD4 evo can be directly integrated with ABB’s ZEE600 SCADA solution enabling a direct cloud connection or alternatively integrated with a third-party SCADA and gateway. 


*Please refer to BS EN 13306-2010.clause 8, for maintenance type definitions.


Product scope

Click the arrow to learn more about product scope.

 

 vd4evo_400x200
 
VD4 / VD4 evo
Rated voltage 
up to 46 kV 
Rated current
up to 4,000 A 
Rated short circuit current
up to 63 kA 
Technology 
Vacuum 
Operating mechanism 
Mechanical 
Mechanical operations 
30,000 maintenance-free operations on most ratings 
Monitoring & Diagnostic 
Yes, VD4 evo for 17.5 kV, 31,5-40 kA1 
Standards 
IEC, CSA 
Industries 
Generic: all applications, incl. marine 

 

Monitoring and diagnostics to be constantly added to more ratings.
For ANSI standards of VD4 please check our ADVAC portfolio here. 

 


Configure your circuit breaker



Learn more

Related offering

FAQ


1. What are the key benefits of ABB’s VD4 circuit breakers?  

ABB’s VD4 circuit breakers offer reliable performance for primary protection, with over 2 million units installed globally. They are versatile and powerful, ideal for various applications such as capacitor bank switching and marine environments. The VD4 series is fully interchangeable with ABB HD4 gas circuit breakers and features a common plug-and-play actuator compatible with a wide range of accessories. 

2. What is the product scope of VD4 circuit breakers?  

VD4 products are medium voltage circuit breakers with a mechanical actuator (spring mechanism) designed for primary distribution up to 46 kV, 4000 A, and 63 kA. They provide reliable protection and are suitable for a wide range of applications.


3. How do ABB’s VD4 circuit breakers protect against environmental factors?  

The VD4 circuit breakers feature vacuum interrupters embedded in poles, which protect against humidity, shocks, and dust. This design ensures durability and reduces the risk of failure due to contamination, tracking, or partial discharge. 


4. What makes VD4 circuit breakers easy to maintain?  

They have a modular spring-operated mechanical actuator that ensures easy operation even without an auxiliary supply. The design allows for quick and safe servicing, reducing downtime and maintenance costs. 


5. Are ABB’s VD4 circuit breakers customizable for specific needs?  

Yes, ABB’s VD4 circuit breakers offer cassettes and module systems for OEMs and panel builders to create tailored solutions. They cover global standards and ratings, fitting specific needs and providing an optimum interface for asset protection. 

6. What is the VD4 evo circuit breaker, and how does it improve power distribution systems?
The VD4 evo is the digital evolution of the globally recognised VD4 indoor vacuum circuit breaker. It is designed to control and protect cables, transformers, motors, and capacitor banks in medium-voltage power distribution systems. With integrated sensors, it offers real-time monitoring, diagnostics, and remote asset management, reducing maintenance costs, minimising downtime, and improving operational efficiency.

7. Can the VD4 evo circuit breaker be upgraded to digital functionality later? 
Yes, VD4 evo offers flexible design options, including standard configurations without sensors. These can be also upgraded to include digital functionality, such as integrated sensors, when needed. This future-proof design makes it an ideal choice for evolving power distribution systems. 

8. What connectivity options are available with the VD4 evo circuit breaker?
The VD4 evo supports seamless integration with ABB’s ZEE600 SCADA solution (including optional cloud connectivity) or third-party SCADA and gateway systems via Modbus protocol. It features a web browser-based intuitive dashboard for monitoring and diagnostics, along with a QR code for fast access to online documentation. Connectivity is enabled via Wi-Fi or cable.
Select region / language