Distribution transformers protection
Fuse-links type CEF-OT are designed for protection of distribution transformers, they are suitable for installation inside transformer tank.
Key benefits
- Wide application range for both indoor/outdoor and oil installations
- Continuous protection and reliable operation guaranteed by robust design and compliance with newest IEC standards
- Increased life time of protected apparatus isolation due to significant reduction of prospective short circuit currents
Key features
- Rated voltage 10/24 kV
- Rated currents: 20 A, 31.5 A
- Application: indoor and outdoor, immersed in transformer oil
- Fuse type: Back-up
- Striker 130 N (medium type)