Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Bus connection module SPA-ZC 21

The bus connection module acts as an interfacing unit between a SPACOM device and the fibre-optic SPA bus.

The bus connection module converts incoming optical signals from the SPA bus to electrical RS485 or SPA (+5 V) signals for the SPACOM devices and vice versa. The bus connection module is plugged in the rear plate of the host device.

The bus connection module SPA-ZC21 can be used in combination with any SPACOM device provided with a 9-pin D-type connector. Further, by means of a set of optional mounting accessories the bus connection module can be connected to a SACO data communication and reporting unit.

Scope

  • The bus connection module acts as an interfacing unit between a SPACOM device and the fibre-optic SPA bus.

Product benefits

  • Connects the substation secondary devices to the fibre-optic SPA bus
  • High immunity to electrical and electromagnetic interference

Product features

  • Electrical-to-optical converter for the SPA bus
  • Easy mounting and installation

Are you looking for support or purchase information?

Loading documents

Related offering