The auxiliary relays P8n and PN8n are instantaneous, auxiliary plunger type relay with 7 double interruption contacts. They are used in installations where high degree of reliability and high contact rating are stipulated with minimal internal consumption. They act as instantaneous switching element, providing galvanic separation and contact multiplication in tripping and signaling circuits of protective relays.
The P8n relay is designed for high speed operation. It has an operation indicator which pops out when the contact system picks up and relay latches. The operation indication can be reset manually. Other variant without operation indication can also be selected based on order code.
The PN8n relay is specially designed for minimum drop out of approximately 20% of rated voltage. The relay is available with operation indication which pops out when the contact system drops off. The operation indication can be reset manually.
Auxiliary relays P type product range
P8nAHX Basic auxiliary relay with high speed operation without operation indicator with field weakening resistor and plug in base
P8nCH2J Basic auxiliary relay with high speed operation with operation indicator with field weakening resistor with 1/2S size, flush mounting case
PN8nCH2J Basic auxiliary relay with high drop out rating with operation indicator with field weakening resistor with 1/2S size, flush mounting case
Key benefits
- Highly Reliable
- Compact and Robust
- Visual Indication
Key features
- Double interruption contacts
- Wide range of contact and voltage configurations
- Hand reset operation