PDCOM

Partial Discharge Monitoring

PDCOM is a solution, able to monitor the partial discharge trend in a switchgear and provide specific PD related health index and KPIs. 

The product can detect various types of partial discharges and can be used in
both old and new switchgear.

The working principle is based-on capacitance variation detected by coupler capacitors or capacitive sockets typically already present inside the switchgear. The system architecture is simple and scalable, with one PDCOM able to monitor up to 10 panels inside the switchgear.

PDCOM can operate both on-premises, as well as cloud-connected to ABB Ability Asset and Energy Manager solutions.
 


Product scope:

  • Monitoring partial discharge trend inside the switchgear 
  • • Provide insights about the PD health status through specific KPIs

Key benefits:

  • Easy installation using interfaces already available in the switchgear
    (coupler capacitors, capacitive sockets)
  • PD-related faults avoidance

Key features:

  • Trend data recording and analysis with advanced analytics 
  • Various types of PD can be detected
  • System based on common capacitive couplers
  • One device can monitor up to 10 panels
     


pdcom

widgets-jump-question

Loading documents

Related offering

mysitecare
MySiteCare
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language