IEC 60870-5-103 / SPA-gateway SPA-ZC 202


Not active product since 2009

The IEC 60870-5-103 / SPA gateway, SPA-ZC 202 provides a secured and efficient data transfer method for IEC 60870-5-103 master devices to exchange data with devices communicating via SPA-bus control.

The SPA interface type is selected with DIP switches located between the D9-connector and the fibre-optic connectors. The SPA-ZC 202 module contains a power supply and thus does not need power from the device it is connected to.

 

Scope

  • Interfacing unit between a SPACOM device and the fiber-optic SPA bus

Product benefits

  • Usage of glass fiber or plastic fiber optic communication

Product features

  • IEC 60870-5-103 connection module for devices with SPA-bus interface.
  • Polling of measurements, indications and events from SPA-bus slave modules to the local database.
  • Spontaneous sending of measurements changed, indications and events to the IEC 60870-5-103 master.
  • Transfer of digital output (DO) commands.
  • Configuration via the IEC 60870-5-103 interface.
  • SPA-bus interface using a 9-pin D-connector with RS-485, RS-232 or TTL-level signalling, with a speed of 9600 bits/s.
  • IEC 60870-5-103 interface using glass or plastic fibre cables, with a transfer rate of 9600 or 19200 bits/s. 

 

Are you looking for support or purchase information?

Loading documents

Related offering

Select region / language