The PC8AHX relay is designed for use in rail vehicles, where a high degree of reliability and a high contact rating are stipulated, with minimal internal consumption. Acting as an instantaneous switching element, it provides galvanic separation and contact multiplication in protection, sequencing and signaling systems of locomotives. The relay has a proven design and it is suitable for critical electrical, mechanical and environmental requirements of railways.
The auxiliary relays type PC8AHX is an instantaneous, plunger-type relay with heavy-duty double interruption contacts. The relay picks up when auxiliary voltage is extended and drops out when this voltage is interrupted.
PC8AHX product range
- Available with 110V DC auxiliary voltage with 4NO+3NC contacts in plug-in base mounting
Key benefits
- Robust
- Easy installation and maintenance
Key features
- Special contacts assures contact life
- Low resistance contacts suitable for higher switching rates
- Transparent protective hood protects against dust
- Guide pins ensures proper plug in