CP reverse phase voltage relay

The CP relay is a three-phase contact-making voltmeter which is used to detect reverse phase connections of lines, transformers, motors, generators, or synchronous condensers.

The CP relay is a three-phase contact-making voltmeter which is used to detect reverse phase connections of lines, transformers, motors, generators, or synchronous condensers. It is commonly used in automatic transfer schemes to assure connection of proper phase rotation. For example, one CP relay is used to initiate trip of a source breaker, while another is used to supervise closing of the alternate source breaker.

Why ABB?
  • Long product life
  • Ease of application
  • Reliable protection
  • High-quality design

Are you looking for support or purchase information?

Loading documents

Related offering

Select region / language