SSCT current relay

The solid state type SSCT current relay is a high seismic relay suitable for nuclear power station relaying protection

The solid state Type SSCT current relay is a high seismic relay suitable for nuclear power station relaying protection. The relay is adjustable over a wide range of current and has a calibrated scale plate which indicates the pick-up settings. The output unit is a telephone relay and an ICS (Indicating Contactor Switch) seal-in device.

The type SSCT relay has a high ratio of drop-out and is particularly suitable for use in applications requiring an accurate current level detector. 

Why ABB?

  • Long product life
  • Ease of application
  • Reliable protection
  • High-quality design

Are you looking for support or purchase information?

Loading documents

Related offering

Select region / language