SVV voltage relay

The SVV is a solid state relay which can be used for over or undervoltage applications

The SVV is a solid state relay which can be used for over or undervoltage applications. One of the advantages of this relay is that it may be applied with voltage continuously near pickup without the problems of chatter, welding, or bonding of contacts.

An application for this relay is for torque control of a separate overcurrent relay. 

Why ABB?

  • Long product life
  • Ease of application
  • Reliable protection
  • High-quality design

Are you looking for support or purchase information?

Loading documents

Related offering

Select region / language