REX610 released – all-in-one protection for basic power distribution applications

2022-09-15 - Release announcement

We are happy to announce the release of the all-in-one protection and control relay REX610, the latest addition to ABB’s Relion® product family. Packed with innovative simplicity, REX610 provides optimal protection for any basic power distribution application. 

With only six variants it is easy to order, set up, use and service – and to keep in store. It is a pure plug-and-play solution with installed hardware modules unlocking all available functionality. The fully modular hardware, together with an extensive range of default functionality and access to new developments via firmware updates, allow easy and flexible customization, modification and adaptation to changing protection, communication and network requirements, at any time. This makes REX610 a flexible, cost-effective and sustainable choice – futureproofed for the evolving grid.

With more than 700,000 SPACOM relays installed worldwide, dating back to the 1980’s, the Relay Retrofit Program for SPACOM to REX610 offers an excellent way to easily modernize the protection and control system. A convenient tailor-made retrofit adapter set allows quick and easy replacement of selected SPACOM relay types with REX610 relays. The result is extended switchgear lifetime, full availability of relay life cycle services, and the possibility to adapt the power protection system to meet future requirements.

Product range

Protection and control REX610

Customer benefits

  • Multiapplication coverage with one device for optimal flexibility and cost-effectiveness
  • Modular and scalable design for easy and flexible customization and adaptation to changing protection and communication requirements
  • Easy to order, set up, use, maintain and keep in store due to small number of variants
  • Plug-and-play solution with installed hardware modules unlocking all available functionality
  • Extensive range of default functionality, including communication, for easy alterations with no additional costs
  • Access to incrementally released new functionality via firmware updates
  • Convenient, tailor-made retrofit adapter set to allow smooth replacement of SPACOM with REX610 relays

Main features

  • Freely configurable relay for flexible tailoring to application-specific requirements
  • 6 variants covering all basic applications
  • Withdrawable plug-in unit for swift replacement, short meantime to repair, and minimized costly downtime
  • Possibility of replacing one or several modules instead of replacing the entire relay
  • Easy-to-use local human-machine interface (LHMI)
  • Secure and flexible standardized communication with both IEC 61850 Edition 2 and Modbus

Target markets

REX610 is targeted at the global market for medium-voltage protection and control applications (IEC and ANSI). 

Supported languages

REX610 LHMI is available in English, Spanish, Polish, Portuguese, Italian, French, Turkish and Chinese. Additional language support will be announced later.