Release of new functionality for the all-in-one protection relay REX610

2024-07-01 - Release announcement

We are happy to announce the release of new functionality for REX610, our all-in-one protection and control relay for basic utility and industrial applications. REX610 is a pure plug-and-play solution, with installed hardware modules unlocking all available functionality, and allows easy adaptation to changing protection, communication and network requirements for the lifetime of the relay. The second functionality upgrade introduces a fault recorder and IEC 61850 Edition 2 certification by DNV/GL (KEMA).

Product range

Protection and control REX610

What’s new? 

  • Fault recorder (FR) to enable analyzing recent power system events
    • Storing of records for the latest 32 fault events

Customer benefits

  • Multiapplication coverage with one freely configurable device for flexible and cost-effective tailoring to application-specific requirements
  • Modular and scalable design for easy and flexible customization and adaptation to changing protection and communication requirements
  • Easy to order, set up, use, maintain and keep in store due to small number of variants
  • Plug-and-play solution with installed hardware modules unlocking all available functionality
  • Extensive range of default functionality, including communication, for easy alterations with no additional costs
  • Withdrawable plug-in unit for swift replacement, short meantime to repair, and minimized costly downtime
  • Possibility of replacing one or several modules instead of replacing the entire relay
  • Convenient, tailor-made retrofit adapter set for smooth replacement of SPACOM with REX610 relays
     

Target markets

REX610 is targeted at the global market for medium-voltage protection and control applications (IEC and ANSI). 

Customer segments

  • Utilities
  • Industry

Supported languages

REX610 LHMI is available in English, Spanish, Polish, Portuguese, Italian, French, Turkish and Chinese. Additional language support will be announced later. For some languages other than English, the translation of certain text strings might not be available at the time of the release of new functionality. The language packages will be updated soonest.

Select region / language