We are pleased to announce the release of version 1.5, which introduces new functionality in our centralized protection and control offering: Smart Substation Control and Protection SSC600 and the standalone software product SSC600 SW.
What’s new?
Enhancements in the release include:
- Line differential protection (87L), an effective method to ensure reliable operation of power lines through accurate and prompt detection and isolation of faults
- Substation-to-substation communication for measurements with routable sampled values
- DNP3 outstation extends the available communication protocols
- Support for sampled value streams according to IEC 61869-9
- User experience improvements, including easier troubleshooting with improved access to historical measurement data, analysis of device capabilities, and resource usage
Product range
- Smart substation control and protection SSC600
- Smart substation control and protection SSC600 SW
Benefits
- Centralized protection and control in one single product for reduced complexity
- Easy and efficient process management with station-wide process visibility
- Extensive application coverage with one device for flexibility and optimal
cost-effectiveness
- Ready-made application packages for convenient and smooth ordering
- Fully modular software for maximum flexibility throughout the substation’s entire life cycle
- Easy adaption to changing network protection requirements
- Continuous access to the latest software and hardware developments
- Fast, easy and cost-effective substation system upgrade with centralized protection and control solution
- Designed to support the increasing digitalization of substations
- Same IEC 61850-compliant setting and configuration tool – PCM600 – as for the Relion® family of protection relays
- Combined with merging units, SSC600 and SSC600 SW offer unique, IEC 61850-compliant, centralized protection and control solution
Main features
- IEC 61850-compliant communication and interoperability between substation automation devices
- Centralized protection and control in one single device for the entire substation
- Capability to protect and control up to 30 bays
- Protection functionality for feeders, motors, transformers, busbars and capacitor banks
- Comprehensive Web HMI (human-machine interface) including station-wide HMI functionalities
- Disturbance recordings for the entire substation
- IEC 61850-3-certified with inbuilt redundancy and self-supervision
- Continuous access to the latest software developments with software maintenance agreement
Target markets
SSC600 / SSC600 SW target the global market for medium-voltage protection and control applications.
Supported languages
SSC600 / SSC600 SW are available in English. Additional languages will be announced later.