The FT-14 offers the same features and reliability as FT-1 but with a maximum of 14 individual poles. Despite supplying 40 percent more capacity than the FT-1, the FT-14 requires only 18 percent more space.
Scope
- Multi-circuit testing of switchboard relays, meters, and instruments
Key benefits
- Safe and convenient, as all measurements and tests can be performed at the front of the switchboard
- Fast and reliable — when test plugs are used, any number of circuits may be tested in rapid succession
- Test switches can be assembled in a variety of different arrangements to match customer requirements, ensuring maximum flexibility
- Unauthorized access is prevented, ensuring security
- Proven quality with over 50 years of reliable field application
- 24/7 technical and application engineering support
Product features
- Front testing connections
- Rated at 600 V and 30 A
- Meets or exceeds all requirements of ANSI/IEEE C37-90
- Surface mounted or mounted to the Unistrut with adapter plate
- The back of the terminal is marked with raised 3-D numbering, which allows easier identification of poles and helps prevent inadvertent upside-down installation
- Durable thermoplastic switch cover, providing a tough, insulated enclosure ideal for protection against water and dust intrusion