SPA-ZC 400 - Ethernet & IEC 61850 adapter
SPA-ZC 400 is a communication adapter, which provides Ethernet connectivity to REF 541/3/5, RET 541/3/5 and REM 543/5 protection and control devices.
Not active product since 2022
SPA-ZC 400 provides connectivity to IEC 61850, SPA TCP/IP and Modbus TCP/IP Ethernet based protocols and standards. In addition to IEC 61850, simultaneous dual port communication for SPA or LON® using plastic or glass fibre versions is available.
Scope
- SPA-ZC 400 is used to connect RE_500 devices with the SPA protocol over the TCP/IP network using the same Ethernet link
Product benefits
- Easy-to-use configuration tool for IEC 61850 data mapping
Product features
- Disturbance recorder file upload via IEC 61850
- Simultaneous dual port communication for LON® and SPA (Optional)
- Different type of Ethernet connectors (LC, RJ 45)